feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Industrial and Home Appliances   >>   Questions
 

I am looking for a boost regulator to take 3 AAA alkaline batteries and output 8 V. Idle current on the output is 180 mA. Active current is 270 mA. It should only need to be active 1 minute per hour. We only expect 2 to 3 hours of battery life.\n\nWhat do you have that is very efficient and has low RFI (it has a 900 MHz radio)?\n\nThanks,\nJim

You may use the LV57331TT or one of the NCP306X series. We also recommed a low noise LDO to be applied after the boost stage. For instance, the MC7808, the MC78M08 or the NCP7800. Answered by:
ON Semiconductor
2011-08-01 16:58:22.0