feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Industrial and Home Appliances   >>   Questions
 

The NUF2042XV6 (ESD and EMI) has input (pin# 1&3) and out (pin#4&6). The input faces a capacitor while the output faces resister and then capacitor. Which couple should be connected to the USB external connector? and why?

As far as which direction to orient the device, I would suggest placing the device such that pins 4 and 6 are facing the USB connector. This means that the resistor Rs is facing the connector, which will provide the termination at the connector. Answered by:
ON Semiconductor
2015-06-02 00:00:48.476