feedback
Rate this webpage

Need
Support?


Ask An Expert

Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
All   >>  Energy Efficiency   >>   Industrial and Home Appliances   >>   Questions
 

Hi. I'm looking for a small LDO/switching/boost to drive the HDMI 5v requirements. I have a 3.3v and 5v source available and I must supply 4.8-5.3v with a min of 55ma. It must be short circuit protected and also backdrive protected. Any suggestions?

The LV52117 is a high current dual output DC-DC converter which can generate both positive or negative voltage.

Output current is up to 100mA and it contains over current/short circuit protection and thermal shutdown. Switching frequency is 1.5 MHz .
Answered by:
ON Semiconductor
2015-02-18 13:17:54.952