Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
In the datasheet for the NTK3134N MOSFET there are minimum and maximum values for the gate threshold voltage (Vth). min = 0.35V and max = 1V. How do I interpret this range? Is there hysteresis at play so that the transistor will turn on with a gate-to-source voltage above 1V and then turn off if the gate-to-source voltage goes below 0.35V? (It remains on below 1V but above 0.35V?)
Gate threshold voltage defines at which voltage level the MOSFET will start to conduct current.(Id-250 uA). For the part NTK3134N MOSFET the minimum Vgs is 0.45V and the maximum is 1.2V.
Answered by: ON Semiconductor
2014-01-28 12:35:52.542