Our Ask An Expert knowledge base contains answers to questions from designers like you. Browse the knowledge base by category or search key words. Not seeing what you need? Ask An Expert a question of your own.
Can NCP1117 be safely used with -10°C room temperature? From the datasheet, NCP1117's operating ambient temperature is 0~125°C. However, the die junction temperature range is -55~150°C. It seems odd to me that the die may operate in -55°C, while it cannot operate in room temperature under zero celsius degree. Could you give me some hint?
I know NCV1117 is of improved spec; however, it is a bit more pricey.
Thanks.
No, the NCP1117 LDO Linear Voltage Regulator's maximum operating ambient temperature range is 0~125°C. Stresses exceeding Maximum Ratings may damage the device. And yes, the NCV1117 (NCV Prefix for Automotive) should be chosen when extended ambient temperature is required. (-55~150°C. )