Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

4  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 4 of 4 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Die Attach Solder   Plating   Die   Wire Bond - Al   Case   DBC   Glue   Pressfit Terminal   Silicone Gel   Thermistor   TOTAL 
Dimethyl phthalate
[%]
Amines
[%]
Isotridecan-1-ol
[%]
Silver (Ag)
[%]
Tin (Sn)
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Silicon Carbide
[%]
Silicon (Si)
[%]
Weight
[mg]
Nickel (Ni)
[%]
Aluminum (Al)
[%]
Weight
[mg]
Fiber Glass (SiO2)
[%]
PBT
[%]
Weight
[mg]
Aluminum Trioxide (Al2O3)
[%]
Copper (Cu)
[%]
Weight
[mg]
2,3-epoxypropyl-trimethoxysilan
[%]
Miscellaneous
[%]
Silica Crystalline (SiO2)
[%]
Weight
[mg]
Silicon (Si)
[%]
Nickel (Ni)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silica, [(ethenyldimethylsilyl)oxy]- and [(trimethylsilyl)oxy]- modified
[%]
Silica Crystalline (SiO2)
[%]
Weight
[mg]
Copper chromite black spinel
[%]
Titanium Dioxide (TiO2)
[%]
Silver (Ag)
[%]
Boron Trioxide (B2O3)
[%]
Tin (Sn)
[%]
Nickel Oxide (NiO)
[%]
Lead Oxide (PbO)
[%]
Zinc Monoxide (ZnO)
[%]
Silica Amorphous (SiO2)
[%]
Antimony Trioxide (Sb2O3)
[%]
Misc.
[%]
Palladium (Pd)
[%]
Barium Monoxide (BaO)
[%]
Aluminum Trioxide (Al2O3)
[%]
Ruthenium Oxide (RuO2)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Iron (Fe)
[%]
Lead Oxide (PbO)
[%]
Cobalt Oxide (Co3O4)
[%]
Manganese Tetraoxide (Mn3O4)
[%]
Potassium Monoxide (K2O)
[%]
Copper (Cu)
[%]
Silica Crystalline (SiO2)
[%]
Weight
[mg]
Weight
[mg]
131-11-3 61788-95-2 27458-92-0 7440-22-4 7440-31-5 n/a 7440-31-5 n/a 409-21-2 7440-21-3 n/a 7440-02-0 7429-90-5 n/a 65997-17-3 26062-94-2 n/a 1344-28-1 7440-50-8 n/a 2530-83-8 trade secret 14808-60-7 n/a 7440-21-3 7440-02-0 7440-50-8 7723-14-0 n/a 68988-89-6 14808-60-7 n/a 68186-91-4 13463-67-7 7440-22-4 1303-86-2 7440-31-5 1313-99-1 1317-36-8 1314-13-2 7631-86-9 1309-64-4 proprietary data 7440-05-3 1304-28-5 1344-28-1 12036-10-1 7440-02-0 7440-57-5 7439-89-6 1317-36-8 1308-06-1 1317-35-7 12136-45-7 7440-50-8 14808-60-7 n/a n/a
NXH240B120H3Q1P1G NXH240B120H3Q1P1G Active    Download xls Download xml Download xml Download xml  1.00   1.00   1.00   4.00   93.00   500.0000   100.00   15.5000   100.00   100.00   133.2000   0.01   100.00   94.5000   35.00   65.00   17,500.0000   33.59   66.41   13,654.0000   10.00   10.00   80.00   3,600.0000   0.25   0.18   99.54   0.03   122.8000   30.00   70.00   5,740.0000   0.40   0.18   1.67   0.38   2.30      2.61   0.05   0.80      1.98   0.09   0.04   84.53   0.03   2.82            0.09   0.19         1.84   4.8190   41,364.8190 
NXH240B120H3Q1 NXH240B120H3Q1PG Active    Download xls Download xml Download xml Download xml  1.00   1.00   1.00   4.00   93.00   500.0000   100.00   15.5000   100.00   100.00   133.2000   0.01   100.00   94.5000   35.00   65.00   17,500.0000   33.59   66.41   13,654.0000   10.00   10.00   80.00   3,600.0000   0.25   0.18   99.54   0.03   122.8000   30.00   70.00   5,740.0000               1.25   0.15            0.16                  23.35   0.02   25.00   22.92   0.15   0.15   1.94   11.05   13.86   38.5000   41,398.5000 
NXH240B120H3Q1P1G NXH240B120H3Q1S1G Active            No data available
NXH240B120H3Q1 NXH240B120H3Q1SG Obsolete            No data available
Page size:
1 - 4 of 4 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.