Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

4  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 4 of 4 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Die Attach Tape   Plating   Die   Wire Bond   Wire Bond - Au   Wire Bond - Cu   TOTAL 
Epoxy resin
[%]
Boron zinc hydroxide oxide
[%]
Phenolic Resin
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Aluminum Hydroxide (Al(OH)3)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Magnesium (Mg)
[%]
Zinc (Zn)
[%]
Silicon (Si)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silver (Ag)
[%]
Ortho-Cresol Novolac Resin
[%]
Weight
[mg]
Acrylic AE Copolymer
[%]
Silica Amorphous (SiO2)
[%]
Formaldehyde Polymer
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Palladium (Pd)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Palladium (Pd)
[%]
Gold (Au)
[%]
Copper (Cu)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
proprietary data 138265-88-0 proprietary data 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 21645-51-2 60676-86-0 29690-82-2 9003-35-4 n/a 7439-95-4 7440-66-6 7440-21-3 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 29690-82-2 n/a 58152-79-7 7631-86-9 9003-36-5 29690-82-2 9003-35-4 n/a 7440-22-4 7440-31-5 7440-05-3 7440-02-0 7440-57-5 n/a 7440-21-3 n/a 7440-05-3 7440-57-5 7440-50-8 n/a 7440-57-5 n/a 7440-50-8 n/a n/a
NC7WZU04A NC7WZU04AP6X Active  Y   Download xls Download xml Download xml Download xml     3      0.5   3      80   1         8   4.5   3.9            38.3   52.9   8.8      2.04                                 100            0.05   100   0.19                     100   0.01   6.19 
NC7WZU04 NC7WZU04L6X Active  Y   Download xls Download xml Download xml Download xml  5      2.3            5   0.4   2.3   85         1.204   0.13      0.78   3.25      95.84      0.802872            15   50   14   7   14   0.003   0.27      0.66   98.74   0.33   0.024942   100   0.04   2   0.13   97.87   0.012               2.086814 
NC7WZU04 NC7WZU04P6X Active  Y   Download xls Download xml Download xml Download xml     3      0.5   3      80   1         8   4.5   3.9            38.3   52.9   8.8      2.04                                 100            0.05   100   0.19                     100   0.01   6.19 
NC7WZU04 NC7WZU04P6X-L22347 Lifetime  Y   Download xls Download xml Download xml Download xml  5      2         2.5      0.5      90         2.749      0.12         2.35   97.5   0.03   3.598   80   20   0.062                           4.11985   95.1311   0.749064   0.027   100   0.121               100   0.033         6.59 
Page size:
1 - 4 of 4 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.