Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

6  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 6 of 6 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Die Attach Epoxy   Plating   Die   Wire Bond - Au   Wire Bond - Cu   TOTAL 
Epoxy resin
[%]
Boron zinc hydroxide oxide
[%]
Phenolic Resin
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-1,3,5-triazine isocyanuric acid
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Magnesium (Mg)
[%]
Zinc (Zn)
[%]
Silicon (Si)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Silver (Ag)
[%]
Ortho-Cresol Novolac Resin
[%]
Weight
[mg]
Epoxy resin
[%]
Diethylene glycol monoethyl ether acetate
[%]
Aluminum Trioxide (Al2O3)
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Palladium (Pd)
[%]
Nickel (Ni)
[%]
Gold (Au)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
proprietary data 138265-88-0 proprietary data 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 60676-86-0 29690-82-2 9003-35-4 n/a 7439-95-4 7440-66-6 7440-21-3 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-22-4 29690-82-2 n/a proprietary data 112-15-2 1344-28-1 n/a 7440-22-4 7440-31-5 7440-05-3 7440-02-0 7440-57-5 n/a 7440-21-3 n/a 7440-57-5 n/a 7440-50-8 n/a n/a
NC7S14 NC7S14L6X Consult Sales Office  Y           No data available
NC7S14 NC7S14L6X-L22175 Lifetime  Y   Download xls Download xml Download xml Download xml                       0.50   88.00   6.50   5.00   1.2040   0.13      0.78   3.25      95.84      0.8030            30.00   35.00   35.00   0.0030   0.27      0.66   98.74   0.33   0.0250   100.00   0.0560   100.00   0.0240         2.1150 
NC7S14 NC7S14M5X Active  Y   Download xls Download xml Download xml Download xml     3.00      0.50   3.00      80.00   1.00      8.00   4.50   7.4900            36.30   50.20   13.50      4.2300                           100.00            0.1800   100.00   0.0600         100.00   0.0200   11.9800 
NC7S14 NC7S14M5X-L22090 Lifetime  Y   Download xls Download xml Download xml Download xml  5.00      2.00         2.50      0.50   90.00         6.0046      0.12         2.35   97.50   0.03   8.7873   80.00   20.00   0.1013                     4.29   94.29   1.42   0.0626   100.00   0.8101   100.00   0.1012         15.8671 
NC7S14 NC7S14P5X Active  Y   Download xls Download xml Download xml Download xml     3.00      0.50   3.00      80.00   1.00      8.00   4.50   3.9000            38.30   52.90   8.80      2.0400                           100.00            0.0500   100.00   0.1900         100.00   0.0200   6.2000 
NC7S14 NC7S14P5X-L22057 Lifetime  Y   Download xls Download xml Download xml Download xml  5.00      2.00         2.50      0.50   90.00         2.4264      0.13         2.37   97.42   0.08   3.2956   80.00   20.00   0.0202                     4.10   95.08   0.82   0.0244   100.00   0.2027   100.00   0.0304         5.9997 
Page size:
1 - 6 of 6 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.