Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

10  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 10 of 10 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Plating   Die   Wire Bond - Au   TOTAL 
Phenol Resin
[%]
Ortho Cresol Novolac Resin
[%]
Carbon Black (C)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Weight
[mg]
Silver (Ag)
[%]
Manganese (Mn)
[%]
Silicon (Si)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Phosphorus (P)
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Weight
[mg]
proprietary data 29690-82-2 1333-86-4 60676-86-0 29690-82-2 n/a 7440-22-4 7439-96-5 7440-21-3 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-31-5 n/a 7440-21-3 n/a 7440-57-5 n/a n/a
J111 (LEGACY FAIRCHILD) J111 Active    Download xls Download xml Download xml Download xml  10.00      1.00   77.00   12.00   112.0000   0.01            0.10   99.86   0.03   101.0000   100.00   5.8500   100.00   0.0750   100.00   0.0760   219.0010 
J111 (LEGACY FAIRCHILD) J111-D26Z Active    Download xls Download xml Download xml Download xml  10.00      1.00   77.00   12.00   112.0000   0.01            0.10   99.86   0.03   101.0000   100.00   5.8500   100.00   0.0750   100.00   0.0760   219.0010 
J111 (LEGACY FAIRCHILD) J111-D74Z Active    Download xls Download xml Download xml Download xml  10.00      1.00   77.00   12.00   112.0000   0.01            0.10   99.86   0.03   101.0000   100.00   5.8500   100.00   0.0750   100.00   0.0760   219.0010 
J111 J111RL1 Obsolete              No data available
J111 J111RL1G Obsolete            No data available
J111 J111RLRA Obsolete              No data available
J111 J111RLRAG Obsolete            No data available
J111 J111RLRP Obsolete              No data available
J111 J111RLRPG Obsolete            No data available
MMBFJ111 MMBFJ111 Active  Y   Download xls Download xml Download xml Download xml     19.96   1.01   79.03      6.0610   0.34   0.80   0.30   41.97   56.60         2.3710   100.00   0.2060   100.00   0.0480   100.00   0.0200   8.7060 
Page size:
1 - 10 of 10 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.