Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

19  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 19 of 19 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Die Attach   Plating   Die   Wire Bond - Al   Wire Bond - Au   TOTAL 
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
Indium (In)
[%]
Silver (Ag)
[%]
Lead (Pb)
[%]
Weight
[mg]
Silver (Ag)
[%]
Tin (Sn)
[%]
Copper (Cu)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Aluminum (Al)
[%]
Weight
[mg]
Gold (Au)
[%]
Weight
[mg]
Weight
[mg]
29690-82-2 1333-86-4 60676-86-0 n/a 7440-22-4 7440-66-6 7440-02-0 7439-89-6 7440-50-8 7723-14-0 n/a 7440-74-6 7440-22-4 7439-92-1 n/a 7440-22-4 7440-31-5 7440-50-8 n/a 7440-21-3 n/a 7429-90-5 n/a 7440-57-5 n/a n/a
J110 J110 Obsolete              No data available
J110 J110G Obsolete            No data available
J110 J110RLRA Obsolete              No data available
J110 J110RLRAG Obsolete            No data available
MJ11012 MJ11012G Active    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   795.5600   3.00   96.50   0.50   38.8300   100.00   18.3000   100.00   0.3820         11,991.1720 
MJ11015 MJ11015G Active    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   795.5600   3.00   96.50   0.50   38.8300   100.00   18.3000   100.00   0.3820         11,991.1720 
MJ11016 MJ11016G Active    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   795.5600   3.00   96.50   0.50   38.8300   100.00   18.3000   100.00   0.3820         11,991.1720 
MJ11021 MJ11021G Lifetime    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   795.5600   3.00   96.50   0.50   38.8300   100.00   18.3000   100.00   0.3820         11,991.1720 
MJ11022 MJ11022G Lifetime    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   795.5600   3.00   96.50   0.50   38.8300   100.00   18.3000   100.00   0.3820         11,991.1720 
MJ11028 MJ11028G Active    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   2,091.1200   3.00   96.50   0.50   38.8300   100.00   40.0000   100.00   0.9640         13,309.0140 
MJ11029 MJ11029G Obsolete            No data available
MJ11030 MJ11030G Obsolete            No data available
MJ11032 MJ11032G Active    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   2,091.1200   3.00   96.50   0.50   38.8300   100.00   40.0000   100.00   0.9640         13,309.0140 
MJ11033 MJ11033G Active    7a   Download xls Download xml Download xml Download xml                    1.00   99.00         11,138.1000   5.00   3.00   92.00   2,091.1200   3.00   96.50   0.50   38.8300   100.00   40.0000   100.00   0.9640         13,309.0140 
MMBFJ110 MMBFJ110 Active  Y   Download xls Download xml Download xml Download xml  28.96   1.00   70.04   5.6970   0.41   0.14      2.38   97.05   0.03   3.6990                  100.00      0.3320   100.00   0.7660         100.00   0.0760   10.5700 
  SMBJ110A Consult Sales Office            No data available
  SMBJ110CA Consult Sales Office            No data available
  SMCJ110A Consult Sales Office            No data available
  SMCJ110CA Consult Sales Office            No data available
Page size:
1 - 19 of 19 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.