Material Composition

Locate Pb-free (RoHS) and Halogen-free Material content details.

Download:

Use~for the exact search match (i.e. ~NTS2101PT1).

23  Non-hybrid  devices found

Non-hybrid devices

Page size:
1 - 23 of 23 
Base part Part Status HF Exempt Excel IPC1752 PDF IPC175X XML IPC1752A XML  Mold Compound-Black   Lead Frame   Plating   Die   Wire Bond   Wire Bond - Cu   TOTAL 
Boron zinc hydroxide oxide
[%]
Zinc Monoxide (ZnO)
[%]
2,4,6-triamino-s-triazincompd.withs-triazine-triol
[%]
Ortho Cresol Novolac Resin
[%]
Silica Amorphous (SiO2)
[%]
Carbon Black (C)
[%]
Aluminum Hydroxide (Al(OH)3)
[%]
Fused Silica (SiO2)
[%]
Ortho-Cresol Novolac Resin
[%]
Phenolic Resin (Novolac)
[%]
Weight
[mg]
Silver (Ag)
[%]
Nickel (Ni)
[%]
Iron (Fe)
[%]
Copper (Cu)
[%]
Weight
[mg]
Tin (Sn)
[%]
Weight
[mg]
Silicon (Si)
[%]
Weight
[mg]
Palladium (Pd)
[%]
Copper (Cu)
[%]
Weight
[mg]
Copper (Cu)
[%]
Weight
[mg]
Weight
[mg]
138265-88-0 1314-13-2 37640-57-6 29690-82-2 7631-86-9 1333-86-4 21645-51-2 60676-86-0 29690-82-2 9003-35-4 n/a 7440-22-4 7440-02-0 7439-89-6 7440-50-8 n/a 7440-31-5 n/a 7440-21-3 n/a 7440-05-3 7440-50-8 n/a 7440-50-8 n/a n/a
BC856AL BC856ALT1 Obsolete              No data available
BC856AL BC856ALT1G Active  Y   Download xls Download xml Download xml Download xml           10.00      0.50   14.50   65.00      10.00   4.9000      36.30   50.20   13.50   2.9200   100.00   0.1400   100.00   0.0500   1.00   99.00   0.0100         8.0200 
BC856AL BC856ALT3G Obsolete  Y           No data available
BC856B BC856BDW1T1 Obsolete              No data available
BC856B BC856BDW1T1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   3.9000      38.30   52.90   8.80   2.0400   100.00   0.0500   100.00   0.1900   1.00   99.00   0.0200         6.2000 
BC856B BC856BDW1T3 Obsolete              No data available
BC856B BC856BDW1T3G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   3.9000      38.30   52.90   8.80   2.0400   100.00   0.0500   100.00   0.1900   1.00   99.00   0.0200         6.2000 
BC856BL BC856BLT1 Obsolete              No data available
BC856BL BC856BLT1G Active  Y   Download xls Download xml Download xml Download xml           10.00      0.50   14.50   65.00      10.00   4.9000      36.30   50.20   13.50   2.9200   100.00   0.1400   100.00   0.0500   1.00   99.00   0.0100         8.0200 
BC856BL BC856BLT3G Active  Y   Download xls Download xml Download xml Download xml           10.00      0.50   14.50   65.00      10.00   4.9000      36.30   50.20   13.50   2.9200   100.00   0.1400   100.00   0.0500   1.00   99.00   0.0100         8.0200 
BC856 SERIES BC856BM3T5G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   0.8600   9.10   36.80   50.50   3.60   0.2800   100.00   0.0030   100.00   0.1300            100.00   0.0020   1.2750 
BC856 BC856BMTF Obsolete  Y           No data available
BC856BW BC856BWT1 Obsolete              No data available
BC856BW BC856BWT1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   3.7000      38.30   52.90   8.80   2.0800   100.00   0.1100   100.00   0.1000   1.00   99.00   0.0100         6.0000 
BC856 BC856CMTF Obsolete  Y           No data available
BC856 SERIES NSVBC856BM3T5G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   0.8600   9.10   36.80   50.50   3.60   0.2800   100.00   0.0030   100.00   0.1300            100.00   0.0020   1.2750 
BC856AL SBC856ALT1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   4.9000      36.30   50.20   13.50   2.9200   100.00   0.1400   100.00   0.0500   1.00   99.00   0.0100         8.0200 
BC856B SBC856BDW1T1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   3.9000      38.30   52.90   8.80   2.0400   100.00   0.0500   100.00   0.1900   1.00   99.00   0.0200         6.2000 
BC856B SBC856BDW1T3G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   3.9000      38.30   52.90   8.80   2.0400   100.00   0.0500   100.00   0.1900            100.00   0.0200   6.2000 
BC856BL SBC856BLT1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   4.9000      36.30   50.20   13.50   2.9200   100.00   0.1400   100.00   0.0500   1.00   99.00   0.0100         8.0200 
BC856BL SBC856BLT3G Active  Y   Download xls Download xml Download xml Download xml           10.00      0.50   14.50   65.00      10.00   4.9000      36.30   50.20   13.50   2.9200   100.00   0.1400   100.00   0.0500   1.00   99.00   0.0100         8.0200 
BC856BW SBC856BWT1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   3.7000      38.30   52.90   8.80   2.0800   100.00   0.1100   100.00   0.1000   1.00   99.00   0.0050         5.9950 
BC856B SBC857CDW1T1G Active  Y   Download xls Download xml Download xml Download xml  3.00   0.50   3.00      80.00   1.00         8.00   4.50   3.9000      38.30   52.90   8.80   2.0400   100.00   0.0500   100.00   0.1900            100.00   0.0200   6.2000 
Page size:
1 - 23 of 23 

Materials Disclosure Disclaimer

Note: Even though all possible efforts have been made to provide you with the most accurate information, we can not guarantee to its completeness and accuracy due to the fact that the data has been compiled based on the ranges provided and some information that may not have been provided by the subcontractors and raw material suppliers to protect their business proprietary information.  

Based on the above considerations, this information is provided only as estimates of the average weight of these parts and the anticipated significant toxic metals components. These estimates do not include trace levels of dopants and metal materials contained within silicon devices in the finished products. 

There is no intentional use of Cadmium, Mercury, Hexavalent Chromium, Polybrominated biphenyls (PBBE), Polybrominated diphenyl ethers (PBDE), and four phthalates Bis(2-ethylhexyl) phthalate (DEHP), Butyl benzyl phthalate (BBP), Dibutyl phthalate (DBP), Diisobutyl phthalate(DIBP) (9 of the 10 RoHS banned substances) in this or any of our other products.

For further explanation on material composition calculations, please view our Product Chemical Content Brochure.


Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.