Silicon Carbide (SiC) MOSFET, N‐Channel - EliteSiC, 80 mohm, 1200 V, M1, TO247−3

Active, Not Rec

Overview

EliteSiC MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • PFC
  • OBC
  • Automotive DC/DC converter for EV/PHEV
  • Automotive On Board Charger
  • Automotive Auxiliary Motor Drive
  • 1200V rated
  • Max RDS(on) = 110mΩ at Vgs = 20V, Id = 20A
  • High Speed Switching and Low Capacitance
  • 100% UIL Tested
  • Qualified for Automotive According to AEC−Q101
  • Devices are Pb−Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NVHL080N120SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVHL080N120SC1

Loading...

Active, Not Rec

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

Yes

M1

1200

44

80

56

80

175

$8.0986

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.