Silicon Carbide (SiC) MOSFET, N‐Channel - EliteSiC, 20 mohm, 1200 V, M1, TO247−3L

Overview

EliteSiC MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • On Board Charger (OBC)
  • DC DC Inverter
  • Automotive EV/HEV
  • Max RDS(on) = 28mΩ at Vgs = 20V, Id = 60A
  • Qualified for Automotive According to AEC−Q101
  • High Speed Switching and Low Capacitance
  • Devices are Pb−Free and are RoHS Compliant
  • 1200V rated

Tools and Resources

Product services, tools and other useful resources related to NVHL020N120SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NVHL020N120SC1

Loading...

Active

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

Yes

M1

1200

103

20

203

260

175

$31.948

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.