Silicon Carbide MOSFET, N‐Channel, 1200 V, 80 mΩ, TO247−3L

Last Shipments

Overview

Silicon Carbide (SiC) MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • PFC
  • Boost Inverter
  • PV Charging
  • Solar Inverter
  • Network Power Supply
  • Server Power Supply
  • 1200V rated
  • Max RDS(on) = 110mΩ at Vgs = 20V, Id = 20A
  • High Speed Switching and Low Capacitance
  • 100% UIL Tested

Tools and Resources

Product services, tools and other useful resources related to NTHL080N120SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTHL080N120SC1

Loading...

Last Shipments

CAD Model

Pb

A

H

P

TO-247-3LD

NA

0

TUBE

450

No

M1

1200

44

80

56

80

175

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.