Silicon Carbide (SiC) MOSFET - EliteSiC, 20 mohm, 900 V, M2, D2PAK-7L

Overview

Silicon Carbide (SiC) MOSFET uses a completely new technology that provide superior switching performance and higher reliability compared to Silicon. In addition, the low ON resistance and compact chip size ensure low capacitance and gate charge. Consequently, system benefits include highest efficiency, faster operation frequency, increased power density, reduced EMI, and reduced system size.

  • DC-DC Converter
  • Boost Inverter
  • UPS
  • Solar
  • Power Supply
  • Low RDSon
  • Ultra Low Gate Charge (Qg tot)
  • Low Output Capacitance (Coss)
  • 100% UIL Tested
  • RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NTBG020N090SC1

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Family

Blocking Voltage BVDSS (V)

ID(max) (A)

RDS(on) Typ @ 25°C (mΩ)

Qg Total (nC)

Output Capacitance (pF)

Tj Max (°C)

Reference Price

NTBG020N090SC1

Loading...

Active

CAD Model

Pb

A

H

P

D2PAK7 (TO-263-7L HV)

1

245

REEL

800

Yes

M2

900

112

20

200

295

175

$16.2817

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.