Automotive LIN RGB LED Driver

Favorite

Overview

The NCV7430 is a single-chip RGB driver intended for dedicated multicolor LED applications. The RGB LED driver contains a LIN interface (slave) for parametric programming of LED color and intensity.
The device receives instructions through the LIN bus and subsequently drives the LEDs independently.
The NCV7430 acts as a slave on the LIN bus and the master can request specific status information (parameter values and error flags). The LIN address of the NCV7430 can be programmed in the internal memory of the device.
The NCV7430 is fully compatible with automotive requirements.

  • Interior Lighting
  • Automobiles
  • LED Driver
    • 3 Independent LED Current Regulators
    • LED Currents Adjustable with External Resistors
    • Power Dissipation Option with External Ballast Transistor
  • Controller with One-Time-Programmable Memory (OTP)
    • LED Modulation Controller for 3 LEDs
    • Full LED Calibration Support
        - Internal LED Color Calibration via Matrix Calculation
        - Intensity Control (linear or logarithmic)
        - Dimming and Color Transition (linear) Function with Programmable Transition Time
  • LIN Interface
    • LIN Physical Layer according to LIN 2.1/SAE J2602
    • OTP-programmable Device Node Number
    • OTP-programmable Group Address
    • Diagnostics and Status Information
    • LIN Bus Short-circuit Protection to Supply and Ground
  • Protection and Diagnostics
    • Over-current Detection
    • Short Circuit Detection to GND and VBB
    • Open LED Detection
    • High Temperature Warning and Shutdown
    • Retry Mode on Error Detection
  • Power Saving
    • Sleep Mode Supply Current 10 µA
    • Compliant with 14V Automotive Systems
  • EMI Compatibility
    LIN Bus Integrated Slope Control
    EMC Reduced LED Modulation Mode
    NCV Prefix for Automotive and Other applications Requiring Unique Site and Control Change Requirements; AECQ100
    Qualified and PPAP Capable

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7430D20R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-14

2

260

REEL

3000

Y

LIN

20 kbaud

3

1

5.5

43

-

100000

-

$2.1373

More Details

Show More

1-25 of 25

Products per page

Jump to :