Power Solutions from ON Semiconductor
Contact Us | Company | Investors | Careers
 
         
 
Semiconductor & Integrated Circuit Devices
 

AC-DC Controllers & Regulators (356)

DC-DC Controllers, Converters, & Regulators  (1860)

Voltage Controllers, References, & Supervisors  (481)

Thermal Managers (112)

Drivers (179)

Bipolar Transistors (1537)

FETs (601)

Amplifiers & Comparators (605)

Analog Switches (253)

SRAM Memory (52)

DSP Systems (5)

EMI / RFI Filters (47)

Diodes (2094)

Rectifiers (227)

Thyristors (447)

Interfaces (139)

Clock Managers (510)

Differential Logic (ECL) (1527) Differential Logic (ECL) Family View

Standard Logic (2250) Standard Logic Family View

 
 
AMIS Acquisition
 

ON Semiconductor Has Acquired AMIS

All online products and services formerly owned and operated by AMIS are available via this link or at www.amis.com.

 
 

Applications
   
 

Design Support
   
 

   
 

   
 

 
RSS Feed New Semiconductor & Integrated Circuit Devices
 

NCP1034  100 V Sync Buck Controller

  • PWM controller for wide input range synchronous buck dc-dc applications; ideal for +48 V or +60 V inputs
  • 2.0 A capability; drives a pair of external N-Channel MOSFETs
  • Programmable switching frequency up to 500 kHz; optimized for efficiency and size

NCP1080  NCP1081  Integrated PoE-PD and DC-DC Converter Controllers

  • Integrated solution for medium and high power Ethernet applications; eliminates local power supplies/adapters
  • Robust device with superior ESD protection and excellent thermal characteristics; both are pin compatible in exposed pad TSSOP-20
  • NCP1080 delivers up to 13 W for traditional IEEE 802.3af PoE apps; NCP1081 delivers 25 W per draft IEEE 802.3at (D3.0) and up to 40 W for proprietary high power PoE apps

More...

 
 
 
RSS Feed Company News
 





More...
 
 
 
Articles In The Press
   
 
 
Close Window
IE 6 browser alert

RSS Notification

The version of Internet Explorer you are using does not natively support RSS feeds. If you are unable to upgrade your browser, or do not choose to, you can still access this feature by following the instructions below.

  • Open your RSS feed reader program.
  • To subscribe to the News and New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do
  • To subscribe to only the News Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=news
  • To subscribe to only the New Products Channel, copy and paste the following link into your RSS reader: /PowerSolutions/feed.do?channel=newProducts