element component template tip42c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip42c # Model generated on Dec 22, 2003 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip42c=(type=_p, is=5.65618e-10,bf=120.073,nf=1.24004,vaf=90.6071, ikf=1.46498,ise=6.98929e-14,ne=4,br=2.83268, nr=1.30331,var=27.1221,ikr=10,isc=6.98934e-14, nc=3.78125,rb=4.71382,irb=0.234602,rbm=0.12691, re=0.000666374,rc=0.0927424,xtb=3.21145,xti=1, eg=1.05,cje=1.93221e-10,vje=0.4,mje=0.259369, tf=9.99163e-09,xtf=4.41941,vtf=6.53488,itf=0.001, cjc=1.0962e-10,vjc=0.731968,mjc=0.23,xcjc=0.799902, fc=0.799995,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip42c }