************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL Qtip42c pnp +IS=5.65618e-10 BF=120.073 NF=1.24004 VAF=90.6071 +IKF=1.46498 ISE=6.98929e-14 NE=4 BR=2.83268 +NR=1.30331 VAR=27.1221 IKR=10 ISC=6.98934e-14 +NC=3.78125 RB=4.71382 IRB=0.234602 RBM=0.12691 +RE=0.000666374 RC=0.0927424 XTB=3.21145 XTI=1 +EG=1.05 CJE=1.93221e-10 VJE=0.4 MJE=0.259369 +TF=9.99163e-09 XTF=4.41941 VTF=6.53488 ITF=0.001 +CJC=1.0962e-10 VJC=0.731968 MJC=0.23 XCJC=0.799902 +FC=0.799995 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1 * Model generated on Dec 22, 2003 * Model format: PSpice