************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * * Modeling services provided by * * Interface Technologies www.i-t.com * ************************************** .MODEL tip41c npn +IS=7.55826e-11 BF=260.542 NF=1.11221 VAF=100 +IKF=0.526814 ISE=1e-08 NE=2.18072 BR=26.0542 +NR=1.5 VAR=1000 IKR=3.54059 ISC=1e-08 +NC=1.63849 RB=4.56157 IRB=0.1 RBM=0.1 +RE=0.0162111 RC=0.0810556 XTB=0.1 XTI=1 +EG=1.206 CJE=1.93296e-10 VJE=0.4 MJE=0.259503 +TF=1e-08 XTF=4.06972 VTF=7.1157 ITF=0.001 +CJC=1.09657e-10 VJC=0.730921 MJC=0.23 XCJC=0.803085 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=9.01013e-08 PTF=0 KF=0 AF=1 * Model generated on Dec 27, 2003 * Model format: SPICE3