element component template tip36c c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip36c # Model generated on Feb 8, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip36c=(type=_p, is=7.88586e-11,bf=256.257,nf=0.951481,vaf=25.9112, ikf=6.91657,ise=6.4e-12,ne=3.4,br=4.49993, nr=1.08286,var=4.40924,ikr=3.69854,isc=3.9e-13, nc=3.99,rb=20.929,irb=0.1,rbm=0.135255, re=0.000998231,rc=0.0563123,xtb=0.1,xti=1, eg=1.10826,cje=1e-07,vje=0.4,mje=0.735975, tf=1e-08,xtf=1.35769,vtf=1,itf=0.99952, cjc=5e-10,vjc=0.400257,mjc=0.409987,xcjc=0.80312, fc=0.724857,cjs=0,vjs=0.75,mjs=0.5, tr=2.03153e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip36c }