element component template tip35a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor tip35a # Model generated on Feb 8, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqtip35a=(type=_n, is=7.88586e-11,bf=256.257,nf=0.951481,vaf=25.9112, ikf=6.91656,ise=6.4e-12,ne=3.4,br=4.49993, nr=1.08286,var=4.40924,ikr=3.69854,isc=3.9e-13, nc=3.99,rb=20.929,irb=0.1,rbm=0.135255, re=0.000998231,rc=0.0563125,xtb=0.1,xti=1, eg=1.10826,cje=1e-07,vje=0.421306,mje=0.693953, tf=1e-08,xtf=1.35777,vtf=1.00063,itf=0.9994, cjc=5e-10,vjc=0.400277,mjc=0.409924,xcjc=0.803124, fc=0.720291,cjs=0,vjs=0.75,mjs=0.5, tr=4.99888e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqtip35a }