************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 22, 04 * MODEL FORMAT: SPICE2 .MODEL Dmurd340t4 d +IS=5.11323e-11 RS=0.0220297 N=1.40973 EG=1.28428 +XTI=0.923874 BV=400 IBV=0.00025 CJO=1.29347e-09 +VJ=0.00284222 M=0.268838 FC=0.5 TT=1.10984e-07 +KF=0 AF=1