.SUBCKT smf5r0a 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Dec 4, 03 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=3.26515e-15 N=1 XTI=1 RS=0.15 + CJO=7e-10 TT=1e-08 * Leakage Current R 1 2 6.25e+06 MDR .MODEL MDR R TC1=-0.005 TC2=0 * Breakdown RZ 2 3 0.0599438 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 6710 MDRBV .MODEL MDRBV R TC1=0.0007 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.01 .ENDS smf5r0a