.SUBCKT sl05t1 1 2 x1 3 1 sl05t1_tvs d1 3 2 Dcomp-diode .ENDS sl05t1 * .SUBCKT sl05t1_tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 12, 02 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=3.68785e-13 N=1 XTI=1 RS=0.2 + CJO=7e-12 TT=1e-08 * Leakage Current R 1 2 MDR 225565 .MODEL MDR RES TC1=-0.005 TC2=0 * Breakdown RZ 2 3 0.53976 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 6423.2 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS sl05t1_tvs * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 15, 02 * MODEL FORMAT: PSpice .MODEL Dcomp-diode d +IS=1.00528e-14 RS=0.2 N=0.873862 EG=1.10878 +XTI=4 BV=450 IBV=1.9e-07 CJO=7.00902e-12 +VJ=1 M=0.499998 FC=0.5 TT=1e-09 +KF=0 AF=1