element component template murd340t4 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Dec 22, 04 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmurd340t4=( is=5.11323e-11,rs=0.0220297,n=1.40973,eg=1.28428, xti=0.923874,bv=400,ibv=0.00025,cjo=1.29347e-09, vj=0.00284222,m=0.268838,fc=0.5,tt=1.10984e-07, kf=0,af=1) spd.d p n =model=ddmurd340t4 }