element component template mbrs4201t3 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 18, 05 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddmbrs4201t3=( is=3.44523e-06,rs=0.01,n=1.99899,eg=0.965769, xti=4,bv=200,ibv=1e-05,cjo=1.12334e-10, vj=0.4,m=0.291003,fc=0.5,tt=4.54449e-08, kf=0,af=1) spd.d p n =model=ddmbrs4201t3 }