************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 28, 08 * MODEL FORMAT: PSpice .MODEL Qmmbt3906lt1 pnp +IS=8.10417e-16 BF=1000 NF=0.997564 VAF=10 +IKF=0.0845798 ISE=3.95828e-15 NE=1.34369 BR=100 +NR=0.918771 VAR=1.28138 IKR=0.845798 ISC=3.95828e-15 +NC=3.99999 RB=0.1 IRB=0.1 RBM=0.1 +RE=0.0001 RC=1.07833 XTB=0.1 XTI=1 +EG=1.05 CJE=5.90332e-12 VJE=0.489541 MJE=0.233176 +TF=4.65245e-10 XTF=0.996431 VTF=9.95238 ITF=0.0100425 +CJC=6.27116e-12 VJC=0.509649 MJC=0.236039 XCJC=0.9 +FC=0.499933 CJS=0 VJS=0.75 MJS=0.5 +TR=4.39203e-09 PTF=0 KF=0 AF=1