.SUBCKT NZQA5V6XV5T1 1 2 3 4 5 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Nov 3, 2004 * MODEL FORMAT: PSpice * pin1 pin2 pin3 pin4 pin5 *node: 1 2 3 4 5 * XD1 2 1 nzqa5v6xv5t1-tvs XD2 2 3 nzqa5v6xv5t1-tvs XD3 2 4 nzqa5v6xv5t1-tvs XD4 2 5 nzqa5v6xv5t1-tvs * .ENDS NZQA5V6XV5T1 * .SUBCKT nzqa5v6xv5t1-tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 3, 04 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=3.26515e-15 N=1 XTI=1 RS=0.5 + CJO=9e-11 TT=1e-08 * Leakage Current R 1 2 MDR 3e+07 .MODEL MDR RES TC1=0 TC2=0 * Breakdown RZ 2 3 0.368105 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 5600 .MODEL MDRBV RES TC1=0.0002018 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS nzqa5v6xv5t1-tvs