.SUBCKT nup45v6p5t5g 1 2 3 4 5 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 29, 07 * MODEL FORMAT: PSpice * pin1 pin2 pin3 pin4 pin5 *node 1 2 3 4 5 * XD1 2 1 Diode_nup45v6p5t5g XD1 2 3 Diode_nup45v6p5t5g XD1 2 4 Diode_nup45v6p5t5g XD1 2 5 Diode_nup45v6p5t5g * .ENDS nup45v6p5t5g * .SUBCKT Diode_nup45v6p5t5g 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 29, 07 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.06441e-17 N=1 XTI=1 RS=0.5 + CJO=1.5e-11 TT=1e-08 * Leakage Current R 1 2 MDR 6.38298e+08 .MODEL MDR RES TC1=-0.00415205 TC2=0 * Breakdown RZ 2 3 2.31079 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 5600 .MODEL MDRBV RES TC1=0.000146 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS Diode_nup45v6p5t5g