.SUBCKT nup4304mr6t1 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Apr 9, 2005 * MODEL FORMAT: PSpice * pin1 pin2 pin3 pin4 pin5 pin6 *node: 1 2 3 4 5 6 * D1 7 2 diode_nup4304mr6t1 D2 8 2 diode_nup4304mr6t1 D3 9 2 diode_nup4304mr6t1 D4 10 2 diode_nup4304mr6t1 D5 5 11 diode_nup4304mr6t1 D6 5 12 diode_nup4304mr6t1 D7 5 13 diode_nup4304mr6t1 D8 5 14 diode_nup4304mr6t1 * L1 1 7 0.6N L2 6 8 0.4N L3 3 9 0.6N L4 4 10 0.4N L5 4 11 0.7N L6 3 12 1.0N L7 6 13 0.7N L8 1 14 1.0N * .ENDS nup4304mr6t1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 9, 05 * MODEL FORMAT: PSpice .MODEL Dnup4304mr6t1 d +IS=4.42565e-09 RS=1.12349 N=1.85685 EG=1.15597 +XTI=0.5 BV=70 IBV=0.0001 CJO=1.7367e-12 +VJ=0.4 M=0.269478 FC=0.5 TT=1.29843e-09 +KF=0 AF=1