.SUBCKT nup4302mr6t1 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jul 2, 2004 * MODEL FORMAT: PSpice * pin1 pin2 pin3 pin4 pin5 pin6 *node: 1 2 3 4 5 6 * D1 2 7 diode_nup4302mr6t1 D2 2 8 diode_nup4302mr6t1 D3 2 9 diode_nup4302mr6t1 D4 2 10 diode_nup4302mr6t1 D5 11 5 diode_nup4302mr6t1 D6 12 5 diode_nup4302mr6t1 D7 13 5 diode_nup4302mr6t1 D8 14 5 diode_nup4302mr6t1 * L1 1 7 0.6N L2 6 8 0.4N L3 3 9 0.6N L4 4 10 0.4N L5 4 11 0.7N L6 3 12 1.0N L7 6 13 0.7N L8 1 14 1.0N * .ENDS nup4302mr6t1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 2, 04 * MODEL FORMAT: PSpice .MODEL diode_nup4302mr6t1 d +IS=1e-07 RS=0.736155 N=0.789888 EG=0.6 +XTI=2.66765 BV=30 IBV=0.0001 CJO=4.22406e-11 +VJ=0.4 M=0.535354 FC=0.5 TT=7.79055e-10 +KF=0 AF=1