.SUBCKT NUP4301MR6T1 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Jun 5, 2003 * MODEL FORMAT: PSpice * pin1 pin2 pin3 pin4 pin5 pin6 *node: 1 2 3 4 5 6 * D1 2 7 DNUP4301MR6T1_D D2 2 8 DNUP4301MR6T1_D D3 2 9 DNUP4301MR6T1_D D4 2 10 DNUP4301MR6T1_D D5 11 5 DNUP4301MR6T1_D D6 12 5 DNUP4301MR6T1_D D7 13 5 DNUP4301MR6T1_D D8 14 5 DNUP4301MR6T1_D * L1 1 7 0.6N L2 6 8 0.4N L3 3 9 0.6N L4 4 10 0.4N L5 4 11 0.7N L6 3 12 1.0N L7 6 13 0.7N L8 1 14 1.0N * .ENDS NUP4301MR6T1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jun 4, 03 * MODEL FORMAT: PSpice .MODEL Dnup4301mr6t1_d d +IS=6.57874e-09 RS=1.06486 N=1.92349 EG=1.17337 +XTI=0 BV=70 IBV=5e-08 CJO=1.71941e-12 +VJ=0.423119 M=0.275097 FC=0.5 TT=1e-09 +KF=0 AF=1