.SUBCKT nup4201dr2g 1 2 3 4 5 6 7 8 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Apr. 22, 2009 * MODEL FORMAT: PSpice * Gnd *node: 2,3,6,7 * D1 8 1 rp3na01 D2 8 7 rp3na01 D3 8 6 rp3na01 D4 8 4 rp3na01 D5 1 2 rn4pa02 D6 7 2 rn4pa02 D7 6 2 rn4pa02 D8 4 2 rn4pa02 X1 8 2 p2a7v2f1z R1 2 3 10U R2 8 5 10U * .ENDS nup4201dr2g * .SUBCKT p2a7v2f1z 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 09 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.37284e-15 N=1 XTI=1 RS=0.5 + CJO=2e-12 TT=2e-09 * Leakage Current R 1 2 MDR 2.5e+08 .MODEL MDR RES TC1=0 TC2=0 * Breakdown RZ 2 3 0.690769 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 7600 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS p2a7v2f1z * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 09 * MODEL FORMAT: PSpice .MODEL rp3na01 d +IS=1.00242e-14 RS=9.9362 N=0.933647 EG=1.10937 +XTI=2.99998 BV=370 IBV=1e-05 CJO=2.50323e-12 +VJ=1 M=0.5 FC=0.5 TT=1e-09 +KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 22, 04 * MODEL FORMAT: PSpice .MODEL rp4pa02 d +IS=1.00242e-14 RS=9.9362 N=0.933647 EG=1.10937 +XTI=2.99998 BV=370 IBV=1e-05 CJO=2.0323e-12 +VJ=1 M=0.5 FC=0.5 TT=1e-09 +KF=0 AF=1