.SUBCKT nup4114hmr6 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on April 30, 2010 * MODEL FORMAT: PSpice * pin1 pin2 pin3 pin4 pin5 pin6 *node: 1 2 3 4 5 6 * X1 22 55 nup4114-tvs * D1 22 66 nup4114-ndiode D2 22 11 nup4114-ndiode D3 22 33 nup4114-ndiode D4 22 44 nup4114-ndiode * C1 22 66 .31P C2 22 11 .31P C3 22 33 .31P C4 22 44 .31P * D5 66 55 nup4114-pdiode D6 11 55 nup4114-pdiode D7 33 55 nup4114-pdiode D8 44 55 nup4114-pdiode * R1 111 11 .97 R2 222 22 .97 R3 333 33 .97 R4 444 44 .97 R5 555 55 .97 R6 666 66 .97 * L1 1 111 1.3N L2 2 222 1.3N L3 3 333 1.3N L4 4 444 1.3N L5 5 555 1.3N L6 6 666 1.3N * .ENDS nup4114hmr6 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on April 30, 2010 * MODEL FORMAT: PSpice .MODEL nup4114-ndiode d +IS=1.72012e-12 RS=0.01 N=1.53653 EG=1.3 +XTI=0.51882 BV=60 IBV=0.0001 CJO=2.59733e-13 +VJ=0.004 M=0.252848 FC=0.5 TT=0 +KF=0 AF=1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on April 30, 2010 * MODEL FORMAT: PSpice .MODEL nup4114-pdiode d +IS=1.5503e-11 RS=0.01 N=1.70693 EG=1.3 +XTI=0.5 BV=60 IBV=0.0001 CJO=5.05634e-14 +VJ=0.496129 M=0.218216 FC=0.5 TT=0 +KF=0 AF=1 * .SUBCKT nup4114-tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 30, 05 * MODEL FORMAT: PSpice * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 .MODEL MDD1 D IS=1.17809e-12 N=1 XTI=1 RS=0.5 + CJO=2.66e-10 TT=0 * Leakage Current R 1 2 MDR 1e+09 .MODEL MDR RES TC1=0 TC2=0 * Breakdown RZ 2 3 0.297991 D3 4 3 MDD3 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 MDRBV 7500 .MODEL MDRBV RES TC1=0 D4 8 0 MDD3 L 7 2 1e-15 IT 0 8 0.001 .ENDS nup4114-tvs