.SUBCKT nup2202w1t1g 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on July 25, 06 * MODEL FORMAT: SPICE3 * pin1 pin2 pin3 pin4 pin5 pin6 *node: 1 2 3 4 5 6 * XD1 10 5 nup2202w1t1g-n XD2 9 5 nup2202w1t1g-n * XD3 2 7 nup2202w1t1g-p XD4 2 8 nup2202w1t1g-p * XDT 2 11 nup2202w1t1g-t * L1 6 10 1.5N L2 1 9 1.5N L3 1 7 1.5N L4 6 8 1.5N L5 5 11 .75N * .ENDS nup2202w1t1g * .SUBCKT nup2202w1t1g-n 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 25, 06 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=1.70021e-15 N=1 XTI=1 RS=0.468 + CJO=1.5e-12 TT=1e-08 * Leakage Current R 1 2 7.2e+09 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 8.76289 IZG 4 3 1.2 R4 4 3 500 D3 3 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=4.09521e-05 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=0.000478944 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 470000 MDRBV .MODEL MDRBV R TC1=0 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS nup2202w1t1g-n * .SUBCKT nup2202w1t1g-p 2 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 25, 06 * MODEL FORMAT: SPICE3 * anode cathode *node: 2 1 * Forward Section D1 2 1 MD1 TEMP=25 .MODEL MD1 D IS=2.06333e-15 N=1 XTI=1 RS=0.397 + CJO=2.5e-12 TT=1e-08 * Leakage Current R 1 2 3.6e+10 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 8.76289 IZG 4 3 1.2 R4 4 3 500 D3 3 4 MD3 TEMP=25 .MODEL MD3 D IS=2.5e-12 N=4.09521e-05 XTI=0 EG=0.1 D2 5 4 MD2 TEMP=25 .MODEL MD2 D IS=2.5e-12 N=0.000478944 XTI=0 EG=0.1 EV1 1 5 6 0 1 IBV 0 6 0.001 RBV 6 0 425000 MDRBV .MODEL MDRBV R TC1=0 *-- SPICE3 DIODE MODEL DEFAULT PARAMETER * VALUES ARE ASSUMED *IS=1E-14 RS=0 N=1 TT=0 CJO=0 *VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 *KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 .ENDS nup2202w1t1g-p * .SUBCKT nup2202w1t1g-t 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on July 25, 06 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=1.37284e-15 N=1 XTI=1 RS=0.5 + CJO=3.4e-10 TT=1e-08 * Leakage Current R 1 2 5e+07 MDR .MODEL MDR R TC1=0 TC2=0 * Breakdown RZ 2 3 0.458105 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 7300 MDRBV .MODEL MDRBV R TC1=0 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS nup2202w1t1g-t