.SUBCKT nup2105lt1 1 2 3 x1 1 4 nup2105l-tvs x2 3 4 nup2105l-tvs x3 2 5 nup2105l-tvs x4 3 5 nup2105l-tvs .ENDS nup2105lt1 .SUBCKT nup2105l-tvs 7 1 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 8, 10 * MODEL FORMAT: SPICE3 * anode cathode *node: 7 1 * Forward Section D1 2 1 MDD1 TEMP=25 .MODEL MDD1 D IS=1.7068e-15 N=1 XTI=1 RS=0.1 + CJO=4e-11 TT=2e-09 * Leakage Current R 1 2 2.33e+10 MDR .MODEL MDR R TC1=-0.0132443 TC2=5.04316e-05 * Breakdown RZ 2 3 1.88549 D3 4 3 MDD3 TEMP=25 .MODEL MDD3 D IS=2.5e-15 N=0.5 EV1 1 4 6 8 1 IBV 0 6 0.001 RBV 6 0 27800 MDRBV .MODEL MDRBV R TC1=0.0008 D4 8 0 MDD3 TEMP=25 L 7 2 1e-15 IT 0 8 0.001 .ENDS nup2105l-tvs