template nup1301lt1 a ca c #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 4, 04 # MODEL FORMAT: Saber # External Node Designations # Node a -> pin 1 # Node ca -> pin 3 # Node c -> pin 2 electrical a,ca,c { # BODY_BEGIN spd..model dhalfdnup1301lt1=( is=4.42863e-09,rs=1.16785,n=1.85692,eg=1.17071, xti=5e-06,bv=70,ibv=4e-09,cjo=6.20086e-13, vj=0.225416,m=0.0448642,fc=0.5,tt=5.1937e-09, kf=0,af=1) # spd.d1 a ca =model=dhalfdnup1301lt1 spd.d2 ca c =model=dhalfdnup1301lt1 }