.SUBCKT bav99lt1 1 2 3 d1 1 3 dhalfnup1301lt1 d2 3 2 dhalfnup1301lt1 .ENDS nup1301lt1 * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 4, 04 * MODEL FORMAT: PSpice .MODEL Dhalfnup1301lt1 d +IS=4.42863e-09 RS=1.16785 N=1.85692 EG=1.17071 +XTI=5e-06 BV=70 IBV=4e-09 CJO=6.20086e-13 +VJ=0.225416 M=0.0448642 FC=0.5 TT=5.1937e-09 +KF=0 AF=1