element component template ntst40100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 26, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst40100ctg=( is=5.05189e-05,rs=0.01239,n=1.41319,eg=0.627711, xti=4,bv=117,ibv=63.0877,cjo=2.09733e-09, vj=0.4,m=0.486483,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst40100ctg }