************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 20, 10 * MODEL FORMAT: SPICE3 .MODEL ntst30100sg d +IS=1.32458e-05 RS=0.0133971 N=1.18931 EG=0.719663 +XTI=0.5 BV=110 IBV=0.001 CJO=2.63777e-09 +VJ=0.4 M=0.529621 FC=0.5 TT=0 +KF=0 AF=1