************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 1, 11 * MODEL FORMAT: SPICE2 .MODEL Dntsj30u80ctg d +IS=1.501e-05 RS=0.0165937 N=1.1621 EG=0.6 +XTI=2.83769 BV=106 IBV=0.001 CJO=2.07452e-09 +VJ=0.4 M=0.523406 FC=0.5 TT=0 +KF=0 AF=1