element component template nts560mfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 18, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts560mfs=( is=2.64753e-06,rs=0.0146054,n=1.21145,eg=0.715518, xti=0.5,bv=70.5,ibv=0.0008,cjo=6.57276e-10, vj=1.5,m=0.754129,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnts560mfs }