************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jan 13, 15 * MODEL FORMAT: SPICE2 .MODEL Dnts245sf d +IS=9.83018e-07 RS=0.0252784 N=1.20959 EG=0.621069 +XTI=4 BV=59 IBV=0.0005 CJO=3.9539e-10 +VJ=0.871506 M=0.617541 FC=0.5 TT=1e-09 +KF=0 AF=1