element component template nts245sf p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 13, 15 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts245sf=( is=9.83018e-07,rs=0.0252784,n=1.20959,eg=0.621069, xti=4,bv=59,ibv=0.0005,cjo=3.9539e-10, vj=0.871506,m=0.617541,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddnts245sf }