************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 10, 14 * MODEL FORMAT: SPICE3 .MODEL nts12120mfs d +IS=8.68e-06 RS=0.0220667 N=1.28311 EG=0.6 +XTI=3.92649 BV=145 IBV=0.0001 CJO=1.90905e-09 +VJ=0.4 M=0.616189 FC=0.5 TT=0 +KF=0 AF=1