element component template nts12120emfs p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 10, 14 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnts12120emfs=( is=3.3e-06,rs=0.0194893,n=1.23564,eg=0.654977, xti=4,bv=145,ibv=0.0001,cjo=1.87952e-09, vj=0.4,m=0.590996,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddnts12120emfs }