template ntmfs4845n d g s
#*************************************
# Model Generated by MODPEX *
#Copyright(c) Symmetry Design Systems*
# All Rights Reserved *
# UNPUBLISHED LICENSED SOFTWARE *
# Contains Proprietary Information *
# Which is The Property of *
# SYMMETRY OR ITS LICENSORS *
#Commercial Use or Resale Restricted *
# by Symmetry License Agreement *
#*************************************
# Model generated on Apr 16, 03
# MODEL FORMAT: Saber
# Symmetry POWER MOS Model (Version 1.0)
# External Node Designations
# Node d -> Drain
# Node g -> Gate
# Node s -> Source
electrical d,g,s
{
# BODY_BEGIN
# Default values used in MM:
# The voltage-dependent capacitances are
# not included. Other default values are:
# LD=0 CBD=0 CBS=0 CGBO=0
spm..model mm=(type=_n,
level=1,is=1e-32,rd=1e-6,
vto=2.52775,lambda=0,kp=347.672,rs=0.00218609,
cgso=3.37971e-05,cgdo=3.75889e-07)
spd..model md=(is=2.79693e-15,rs=0,n=0.803581,bv=30,
ibv=0.00025,eg=1.2,xti=1.10234,tt=2.5e-09,
cjo=1.04546e-09,vj=0.5,m=0.354555,FC=0.1)
# Default values used in MD1:
# RS=0 EG=1.11 XTI=3.0 TT=0
# BV=infinite IBV=1mA
spd..model md1=(is=1e-32,n=50,
cjo=4.97555e-10,vj=2.61254,m=0.3,fc=1e-08)
# Default values used in MD2:
# EG=1.11 XTI=3.0 TT=0 CJO=0
# BV=infinite IBV=1mA
spd..model md2=(is=1e-10,n=0.4,rs=3e-06)
# Default values used in MD3:
# EG=1.11 XTI=3.0 TT=0 CJO=0
# RS=0 BV=infinite IBV=1mA
spd..model md3=(is=1e-10,n=0.4)
spm.M1 n9 n7 s s =model=mm,l=100u,w=100u
spd.d1 s d =model=md
spr.rds s d =3e+09
spr.rd n9 d =0.0001
spr.rg g n7 =3.01193
spd.d2 n4 n5 =model=md1
spd.d3 0 n5 =model=md2
spr.rl n5 n10 =1
spf.fi2 n7 n9 i(spv.vfi2) =-1
spv.vfi2 n4 0 =0
spe.ev16 n10 0 n9 n7 =1
spc.cap n11 n10 =1.30331e-09
spf.fi1 n7 n9 i(spv.vfi1) =-1
spv.vfi1 n11 n6 =0
spr.rcap n6 n10 =1
spd.d4 0 n6 =model=md3
}