.SUBCKT XNTLJS2103P 1 2 3 4 5 6 ******************************************* * Model Generated by ON Discrete Eval Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on Apr 8, 08 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 2 5 6 -> Drain * Node 3 -> Gate * Node 4 -> Source * R1 1 2 1E-9 R2 1 5 1E-9 R3 1 6 1E-9 * X1 1 3 4 NTLJS2103P-MOSFET * .ENDS NTLJS2103P * .SUBCKT XNTLJS2103P-MOSFET 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Apr 8, 08 * MODEL FORMAT: SPICE2 * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-0.872178 LAMBDA=0 KP=79.7334 +CGSO=1.01283e-05 CGDO=3.67093e-07 RS 8 3 0.0225543 D1 1 3 MD .MODEL MD D IS=1.06008e-07 RS=0.0193123 N=1.5 BV=12 +IBV=0.00025 EG=1 XTI=1 TT=2.5e-09 +CJO=3.24075e-10 VJ=0.5 M=0.304284 FC=0.759241 RDS 3 1 1.2e+08 RD 9 1 0.00232516 RG 2 7 15.7 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=5.32821e-10 VJ=0.539382 M=0.607649 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.449574 RS=3.00002e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 1.5067e-09 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.449574 .ENDS NTLJS2103P-MOSFET