.SUBCKT nthd3101f 1 2 3 4 5 6 7 8 ******************************************* * Model Generated by ON Discrete CZ Lab * * Copyright(c) ON Semiconductor * * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * * * Commercial Use or Resale Restricted * ******************************************* * Model generated on May 7, 04 * MODEL FORMAT: PSpice * Pin 1 -> Anode 1 * Pin 2 -> Anode 2 * Pin 3 -> Source * Pin 4 -> Gate * Pin 5 -> Drain 2 * Pin 6 -> Drain 1 * Pin 7 -> Cathode 2 * Pin 8 -> Cathode 1 X1 9 4 3 nthd3101fmosfet R1 9 6 1e-9 R2 9 5 1e-9 D1 10 11 Dnthd3101fdiode R3 10 1 1e-9 R4 10 2 1e-9 R5 11 8 1e-9 R6 11 7 1e-9 .ENDS nthd3101f * .SUBCKT nthd3101fmosfet 1 2 3 ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 7, 04 * MODEL FORMAT: PSpice * Symmetry POWER MOS Model (Version 1.0) * External Node Designations * Node 1 -> Drain * Node 2 -> Gate * Node 3 -> Source M1 9 7 8 8 MM L=100u W=100u * Default values used in MM: * The voltage-dependent capacitances are * not included. Other default values are: * RS=0 RD=0 LD=0 CBD=0 CBS=0 CGBO=0 .MODEL MM PMOS LEVEL=1 IS=1e-32 +VTO=-1.30588 LAMBDA=0 KP=27.4885 +CGSO=6.02824e-06 CGDO=3.80359e-07 RS 8 3 0.0405003 D1 1 3 MD .MODEL MD D IS=3.76776e-09 RS=0.0481224 N=1.5 BV=20 +IBV=0.00025 EG=1.2 XTI=4 TT=0 +CJO=7.14285e-11 VJ=2.7384 M=0.3 FC=0.5 RDS 3 1 6.67e+09 RD 9 1 0.0129675 RG 2 7 9.37585 D2 5 4 MD1 * Default values used in MD1: * RS=0 EG=1.11 XTI=3.0 TT=0 * BV=infinite IBV=1mA .MODEL MD1 D IS=1e-32 N=50 +CJO=4.77309e-10 VJ=0.5 M=0.9 FC=1e-08 D3 5 0 MD2 * Default values used in MD2: * EG=1.11 XTI=3.0 TT=0 CJO=0 * BV=infinite IBV=1mA .MODEL MD2 D IS=1e-10 N=0.400002 RS=3.00002e-06 RL 5 10 1 FI2 7 9 VFI2 -1 VFI2 4 0 0 EV16 10 0 9 7 1 CAP 11 10 7.99361e-10 FI1 7 9 VFI1 -1 VFI1 11 6 0 RCAP 6 10 1 D4 6 0 MD3 * Default values used in MD3: * EG=1.11 XTI=3.0 TT=0 CJO=0 * RS=0 BV=infinite IBV=1mA .MODEL MD3 D IS=1e-10 N=0.400002 .ENDS nthd3101fmosfet * ************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on May 7, 04 * MODEL FORMAT: PSpice .MODEL Dnthd3101fdiode d +IS=1.34095e-07 RS=0.027062 N=1.17165 EG=0.798309 +XTI=0.5 BV=20 IBV=2e-07 CJO=2.58149e-10 +VJ=0.511893 M=0.474688 FC=0.5 TT=0 +KF=0 AF=1